RIVQUICK® Varibolt multigrip blind rivets

Head shape: Countersunk head | Material: Steel zinc-plated / Steel zinc-plated | Product group: Elements
Diameter (d)
4,8
4.8
6.4
Length (l)
12
16
25
Clamping range (e min - e max)
3,20 – 8,40
3,20 – 12,00
Packaging unit (pcs.)
200
500
3000
For further information please contact us.
RIVQUICK® Varibolt multigrip blind rivets, Countersunk head, Body: Steel zinc plated / Mandrel: Steel zinc plated
Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Head shape:
Countersunk head
Material mandrel:
Steel zinc plated
Material sleeve:
Steel zinc plated
Material:
Steel zinc-plated / Steel zinc-plated
Product group:
Elements
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)