RIVQUICK® Standard rivets

Head shape: Dome head | Material: Stainless steel A4 / Stainless steel A4 | Product group: Elements
Diameter (d)
3,2
4
4,8
Length (l)
6
8
10
12
14
Clamping range (e min - e max)
0,50 – 3,00
2,00 – 4,00
2,50 – 4,50
4,50 – 6,50
6,00 – 8,00
8,50 – 10,00
Packaging unit (pcs.)
500
1000
For further information please contact us.
RIVQUICK® Standard rivets, Dome head, Body: Stainless steel A4 / Mandrel: Stainless steel A4
Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Head shape:
Dome head
Material mandrel:
Stainless steel A4
Material sleeve:
Stainless steel A4
Material:
Stainless steel A4 / Stainless steel A4
Product group:
Elements
Technical information:
Made of stainless steel A4 to guaranty the best corrosion resistance
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)