RIVQUICK® Sealed type rivets

Head shape: Dome head | Material: Stainless steel A2 / Stainless steel A2 | Product group: Elements
Diameter (d)
3,2
4
4,8
4.8
Length (l)
8
9.5
12
16
Clamping range (e min - e max)
1,50 – 3,00
3,00 – 4,50
3,00 – 5,00
4,50 – 6,50
5,00 – 6,50
8,00 – 11,50
Packaging unit (pcs.)
500
1000
For further information please contact us.
RIVQUICK® Sealed type rivets, Dome head, Body: Stainless steel A2 / Mandrel: Stainless steel A2
Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Head shape:
Dome head
Material mandrel:
Stainless steel A2
Material sleeve:
Stainless steel A2
Material:
Stainless steel A2 / Stainless steel A2
Product group:
Elements
Technical information:
Made of stainless steel for an optimum corrosion resistance
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)