RIVQUICK® Multigrip

Head shape: Dome head | Material: Stainless steel A2 / Stainless steel A2 | Product group: Elements
Diameter (d)
4
4.8
Length (l)
13
14
Clamping range (e min - e max)
1,50 – 9,00
2,00 – 8,00
Packaging unit (pcs.)
500
For further information please contact us.
Multigrip rivet dome head with stainless steel A2 body and stainless steel A2 mandrel
Cr(VI)-free
Cr(VI) Note:
Cr(VI)-free
Head shape:
Dome head
Material mandrel:
Stainless steel A2
Material sleeve:
Stainless steel A2
Material:
Stainless steel A2 / Stainless steel A2
Product group:
Elements
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)