RIVKLE® Mandrel

For P3007 (Blind rivet nuts)
Product group: Accessories | Product type: P3007
Diameter (d)
M 8
M 10
M 12
For tool type
P3007
Packaging unit (pcs.)
1
For further information please contact us.
Spare threaded mandrel for the RIVKLE® P3007 pneumatic/hydraulic setting tool to process RIVKLE® Standard blind rivet nuts.

• Threaded mandrel, for series production
• Hardened metal alloy
• Thread as per ISO 6H (ISO 68-1)
Product type:
Mandrel
Product group:
Accessories
Product type:
P3007
Technical information:
Thread according to ISO 6h (ISO 68-1)
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/25-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024