RIVKLE® Mandrel

For P2007 PN | P3007 PN (Blind rivet nuts)
Product group: Accessories | Product type: P3007 PN
Diameter (d)
M 6
M 8
For tool type
P2007 PN
P2007 PN, P3007 PN
Packaging unit (pcs.)
1
For further information please contact us.
Spare threaded mandrel for pneumatic/hydraulic setting tools to process RIVKLE® PN blind rivet nuts.

• Threaded mandrel, for series production
• Hardened metal alloy
• Thread as per ISO 6H (ISO 68-1)
Product type:
Mandrel
Product group:
Accessories
Product type:
P3007 PN
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/25-V1-EN (BOF)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024