HELICOIL® Plus Kit - Thread repair

UNF 4-48 - UNF1/2"-20 | 1 dimension in 3 lengths (1d, 1,5d and 2d)
Thread type: UNF | Material: Stainless steel A2 | Surface: coloured green | Product group: Repair kits
Diameter (d)
UNF 1/2"-20
UNF 1/4"-28
UNF 3/8"-24
UNF 5/16"-24
UNF 7/16"-20
UNF 8-36
UNF 10-32
Packaging unit (pcs.)
1
For further information please contact us.
Use the HELICOIL® kits to repair defective threads easily and with only a few steps.

Delivery scope:
• HELICOIL® Plus thread inserts of the same size and in three different lengths (1 d, 1.5 d, 2 d)
• Twist drill
• HSS HELICOIL® manual tap
• HELICOIL® Plus installation mandrel
• Tang break-off tool
• Practical case for storage and transport
• Operating instructions

Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
UNF
Material:
Stainless steel A2
Surface:
coloured green
Product type:
Repair kit
Product group:
Repair kits
RoHS conformal:
Material:
Stainless steel