HELICOIL® Plus Kit - Thread repair

M2 - M16 x 1,5 | 1 dimensions in 3 lengths (1d, 1,5d and 2d)
Thread type: Metric standard and fine thread | Material: Stainless steel A2 | Surface: coloured green | Product group: Repair kits
Use the HELICOIL® kits to repair defective threads easily and with only a few steps.

Delivery scope:
• HELICOIL® Plus thread inserts of the same size and in three different lengths (1 d, 1.5 d, 2 d)
• Twist drill (up to M12)
• HSS HELICOIL® manual tap
• HELICOIL® Plus installation mandrel
• Tang break-off tool (up to M12)
• Practical case for storage and transport
• Operating instructions

Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric standard and fine thread
Material:
Stainless steel A2
Surface:
coloured green
Product type:
Repair kit
Product group:
Repair kits
RoHS conformal:
Material:
Stainless steel
HELICOIL® Kits: Repair solutions for damaged threads – repaired, better than new
PDF
ENG
0180/18-V1-02
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN