DIN 11024

Spring cotter

double twist
Material: Spring steel | Installation method: Snap/click into place | Surface: zinc-plated | Product group: Miscellaneous
Diameter (d)
2
3
4
5
6
7
8
Length (l)
50
60
78
92
120
130
Packaging unit (pcs.)
25
50
100
250
For further information please contact us.
DIN 11024 | steel | spring steel | zinc-plated | Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Spring steel
Installation method:
Snap/click into place
Surface:
zinc-plated
Product type:
Turnbuckle nuts, horse clamps, spring cotters
Product group:
Miscellaneous
RoHS conformal:
Material:
Spring steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)