DIN 976 A

Threaded rods

form A | length: 1 m
Flange/washer: without flange | Thread type: Metric thread | Material: Steel 8.8 | Installation method: Assembly by hand | Surface: bright | Product group: Screws
Diameter (d)
M4
M5
M6
M8
M10
M12
M14
M16
M20
M24
M42
Length (l)
1000
Packaging unit (pcs.)
1
For further information please contact us.
DIN 976 A | steel | 8.8 | bright | Cr(VI) - free | metric thread
Material version:
8.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Material:
Steel 8.8
Installation method:
Assembly by hand
Surface:
bright
Product type:
Studs
Product group:
Screws
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)