DIN 911
similar to ISO 2936

Hexagon socket screw key

Material: Steel 10.9 | Surface: bright | Product group: Miscellaneous
Tool size
SW 1,5
SW 2
SW 2,5
SW 3
SW 4
SW 5
SW 6
SW 8
Packaging unit (pcs.)
100
200
500
For further information please contact us.
similar to ISO 2936 | DIN standard has been withdrawn
DIN 911 | steel | 10.9 | bright | Cr(VI) - free

Note: Similar to ISO 2936 | DIN-standard has been withdrawn

For hexagon socket screws DIN 912, 7984 and 7991 respectively threaded pins ISO 4026-4029
Material version:
10.9
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Steel 10.9
Surface:
bright
Product type:
Socket srew keys and bits
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024