DIN 6799

Lock washers for shafts

Material: Spring steel | Surface: bright | Product group: Washers
Diameter (d)
1,2
1.5
1.9
2.3
3.2
4
5
6
7
8
9
10
12
15
19
Packaging unit (pcs.)
600
1000
2000
For further information please contact us.
DIN 6799 | steel | spring steel | bright | Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Spring steel
Surface:
bright
Product type:
Shaft lock
Product group:
Washers
RoHS conformal:
Material:
Spring steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024