SNAPLOC® Coupling

without collar for mounting dome
Installation method: For insertion | Product group: Elements
Ball diameter (D)
8
10
15
Depth (L1)
7,9
9
11
Hardness
59 Shore A
78 Shore A
86 Shore A
Material thickness (L2)
3
Diameter (d2)
18
24
32
Packaging unit (pcs.)
500
900
2000
4500
For further information please contact us.
Coupling | Insertion connection | Without collar | Thermoplastic elastomer | Toolless assembly | Plastic component | Installation in mounting domes | Various Shore hardnesses | Decoupling
Installation method:
For insertion
Product type:
Vibration and noise-decoupling fastening systems
Product group:
Elements
RoHS conformal:
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
SNAPLOC®: Vibration and noise decoupling plug-in connections
PDF
ENG
4350/19-V1-EN (WBH)