SNAPLOC® Coupling

without collar for mounting dome - High temperature applications
Installation method: For insertion | Product group: Elements
Ball diameter (D)
10
15
Depth (L1)
10,3
21
Hardness
60 Shore A
70 Shore A
Material thickness (L2)
3
Diameter (d2)
24
32
40
Packaging unit (pcs.)
800
1000
2000
For further information please contact us.
Coupling | Insertion connection | Without collar | Elastomer | Toolless assembly | Rubber component | Installation in assembly domes | Various Shore hardnesses | High temperature requirements | Decoupling
Installation method:
For insertion
Product type:
Vibration and noise-decoupling fastening systems
Product group:
Elements
RoHS conformal:
SNAPLOC®: Vibration and noise decoupling plug-in connections
PDF
ENG
4350/19-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)