SITEC® Rivet blind rivet nuts with plastic moulding

without washer
Hole geometry: Cylindrical | Head shape: Flat head | Material: Brass | Product group: Elements | End type: Open
Diameter (d)
M 5
M 6
Clamping range (e min - e max)
0,50 – 3,00
Packaging unit (pcs.)
2500
3000
For further information please contact us.
SITEC® Rivet blind rivet nuts with plastic overmoulding without washer.

For components with plastic, aluminium or steel slotted holes. The SITEC® Rivet is an innovative solution to fasten a high-strength thread body to a thin-walled component including noise and vibration decoupling. Thread as per ISO 6H (ISO 68-1).

Advantages:
• Vibration and noise decoupling
• Thermal and electrical insulation
• Tolerance compensation - stress reduction (for manufacturing reasons, thermal expansion, dynamic stress)
• Easy installation: The setting process (bulge formation) is a screwing process
• Easy to remove
• Adjustable parameters for a flexibility in design
Hole geometry:
Cylindrical
Head shape:
Flat head
Material:
Brass
Product group:
Elements
End type:
Open
Material:
Brass
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
SITEC®: Fastening elements for vibration and noise decoupling
PDF
ENG
2500/23-V1-EN (WBH)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)