DIN 1
similar to ISO 2339

Taper pins

form B
Material: Stainless steel A4 | Installation method: Rivet / press in | Product group: Miscellaneous
Diameter (d)
8
10
Length (l)
50
70
Packaging unit (pcs.)
50
For further information please contact us.
similar to ISO 2339 | DIN standard has been withdrawn
DIN 1 | stainless steel | A4 | Cr(VI) - free

Note: Similar to ISO 2339 | DIN-standard has been withdrawn | nominal lengths changed
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Stainless steel A4
Installation method:
Rivet / press in
Product type:
Pins, split pins, grooved pins
Product group:
Miscellaneous