DIN 94
similar to ISO 1234

Split pins

Material: Steel | Installation method: Installation with tool | Surface: zinc-plated | Product group: Miscellaneous
similar to ISO 1234
DIN 94 | steel | bright | Cr(VI) - free

Note:Identical with ISO 1234 | DIN-standard has been withdrawn

A split pin is a securing element that is used in machine and autmotive construction. It secures the placement of connected components in a direction that does not correspond with the main operational loading direction. For example, castle nuts are secured with a split-pin against twisting or shifting of the axes
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Steel
Installation method:
Installation with tool
Surface:
zinc-plated
Product type:
Pins, split pins, grooved pins
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)