ISO 8734
similar to DIN 6325

Parallel pins

hardened
Material: Steel | Installation method: Rivet / press in | Surface: bright | Product group: Miscellaneous | Product type: Typ A (durchgehärtet)
similar to DIN 6325 | DIN standard has been withdrawn
ISO 8734 | steel | bright | Cr(VI) - free | tolerance field m6

Note: Similar to DIN 6325 | DIN standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Steel
Installation method:
Rivet / press in
Surface:
bright
Product type:
Pins, split pins, grooved pins
Product group:
Miscellaneous
Product type:
Typ A (durchgehärtet)
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02