DIN 928

Square neck weld nuts

Flange/washer: without flange | Thread type: Metric thread | Material: Steel | Installation method: Weld on | Surface: bright | Product group: Nuts
Diameter (d)
M4
M5
M6
M8
M10
M12
Packaging unit (pcs.)
250
500
1000
For further information please contact us.
DIN 928 | steel | bright | Cr(VI) - free | metric thread
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Material:
Steel
Installation method:
Weld on
Surface:
bright
Product type:
Weld nuts
Product group:
Nuts
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02