DIN 315

Wing nuts round wing shape (German form)

Flange/washer: without flange | Thread type: Metric thread | Force application: Manual | Material: Steel Malleable cast iron | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M4
M5
M6
M8
M10
M12
M16
M20
Packaging unit (pcs.)
10
25
100
200
250
500
For further information please contact us.
DIN 315 | steel | malleable cast iron | zinc-plated | Cr(VI) - free | metric thread
Material version:
Malleable cast iron
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Manual
Material:
Steel Malleable cast iron
Installation method:
Assembly by hand
Surface:
zinc-plated
Product type:
other nuts
Product group:
Nuts
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024