DIN 1479

Turnbuckle sleeves

made from hexagon steel
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M6
M8
M10
M12
M16
M20
M24
M30
Packaging unit (pcs.)
1
10
50
100
For further information please contact us.
DIN 1479 | steel | zinc-plated | Cr(VI) - free | metric thread
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel
Installation method:
Assembly by hand
Surface:
zinc-plated
Product type:
other nuts
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
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02