B 467 F

Knurled nuts

low version | fine knurling
Thread type: Metric thread | Force application: Manual | Material: Plastic Polyamide white | Installation method: Assembly by hand | Product group: Nuts
Diameter (d)
M4
Diamter (d1)
16
Packaging unit (pcs.)
500
For further information please contact us.
Böllhoff standard 467 F | plastic | polyamide white | Cr(VI) - free | metric thread
Material version:
Polyamide, white
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Manual
Material:
Plastic Polyamide white
Installation method:
Assembly by hand
Product type:
other nuts
Product group:
Nuts
RoHS conformal:
Material:
Plastic
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)