DIN 466

Knurled nuts

high version
Flange/washer: without flange | Thread type: Metric thread | Force application: Manual | Material: Steel 05 | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M3
M4
M5
M6
M8
M10
dk
12
16
20
24
30
36
Packaging unit (pcs.)
50
100
For further information please contact us.
DIN 466 | steel | 05 | zinc-plated | Cr(VI) - free | metric thread
Material version:
05
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Manual
Material:
Steel 05
Installation method:
Assembly by hand
Surface:
zinc-plated
Product type:
other nuts
Product group:
Nuts
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)