B 51012

Cage nuts

Flange/washer: without flange | Thread type: Metric thread | Material: Steel 8 | Installation method: Snap/click into place | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M4
M5
M6
M8
M10
Packaging unit (pcs.)
1000
1500
2000
2500
For further information please contact us.
Böllhoff standard 51012 | steel | 8 | zinc-plated | Cr(VI) - free | metric thread
Material version:
8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Material:
Steel 8
Installation method:
Snap/click into place
Surface:
zinc-plated
Product type:
other nuts
Product group:
Nuts
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02