DIN 562

Square nuts

low form
Flange/washer: without flange | Thread type: Metric thread | Material: Steel 04 | Installation method: Screw into place with tool | Surface: bright | Product group: Nuts
Diameter (d)
M3
M4
M5
M6
M8
M10
Packaging unit (pcs.)
500
1000
For further information please contact us.
DIN 562 | steel | 04 | bright | Cr(VI) - free | metric thread
Material version:
04
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Material:
Steel 04
Installation method:
Screw into place with tool
Surface:
bright
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02