DIN 431

Pipe nuts

with pipe thread | form B
Flange/washer: without flange | Thread type: Pipe thread | Force application: Hexagon head | Material: Steel 14 H | Installation method: Screw into place with tool | Surface: bright | Product group: Nuts
Diameter (d)
G 1/2
G 1/4
G 2
G 3/4
G 3/8
Packaging unit (pcs.)
25
50
For further information please contact us.
DIN 431 | steel | 14 H | bright | Cr(VI) - free | pipe thread
Material version:
14 H
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Pipe thread
Force application:
Hexagon head
Material:
Steel 14 H
Installation method:
Screw into place with tool
Surface:
bright
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02