DIN standard has been withdrawn
ISO 4035 | Hexagon nut | Low form | Steel | 04 | Zinc-plated | Cr(VI) - free | Metric thread
Note: Similar to DIN 439 | DIN standard has been withdrawn | Different widths across flats for M10, M12, M14 and M22 | ISO 4035 contains only the regular thread | Fine thread has been moved to ISO 8675
Note: Similar to DIN 439 | DIN standard has been withdrawn | Different widths across flats for M10, M12, M14 and M22 | ISO 4035 contains only the regular thread | Fine thread has been moved to ISO 8675
Material version:
04
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel 04
Surface:
zinc-plated
Product group:
Nut
RoHS conformal:
Material:
Steel