DIN 6923
similar to EN 1661

Hexagon nuts

with flange
Flange/washer: with flange | Thread type: Metric thread | Force application: Hexagon head | Material: Stainless steel A4 | Installation method: Screw into place with tool | Product group: Nuts
Diameter (d)
M6
M8
M10
Packaging unit (pcs.)
500
1000
For further information please contact us.
similar to EN 1661 | DIN standard has been withdrawn
DIN 6923 | stainless steel | A4 | Cr(VI) - free | metric thread

Note: Similar to EN 1661 | DIN-standard has been withdrawn | changed spanner widths at M10 from 15 mm to 16 mm
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Stainless steel A4
Installation method:
Screw into place with tool
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Stainless steel
Technical information and dimensions of the product
PDF
ENG
02/2024
8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Products and services
PDF
ENG
1180/21-V1-EN (WBH)