DIN 6331

Hexagon nuts

with flange
Flange/washer: with flange | Thread type: Metric thread | Force application: Hexagon head | Material: Stainless steel A4 | Installation method: Screw into place with tool | Product group: Nuts
Diameter (d)
M8
M10
M12
M16
M20
Packaging unit (pcs.)
25
50
For further information please contact us.
DIN 6331 | stainless steel | A4 | Cr(VI) - free | metric thread | height: 1,5 d
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Stainless steel A4
Installation method:
Screw into place with tool
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Stainless steel
Products and services
PDF
ENG
1180/21-V1-EN (WBH)
8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Technical information and dimensions of the product
PDF
ENG
02/2024