ISO 4032
similar to DIN 934

Hexagon nuts

Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel 10 | Installation method: Screw into place with tool | Surface: zinc-plated, thick-film passivated (VZD) | Product group: Nuts
Diameter (d)
M6
M8
M10
M12
M14
M16
M20
M24
Packaging unit (pcs.)
50
100
200
250
500
1000
For further information please contact us.
similar to DIN 934
ISO 4032 | steel | 10 |zinc-plated, thick-film passivated (VZD) | Cr(VI) - free | metric thread

Note: Similar to DIN 934 | DIN-standard has been withdrawn | changed spanner widths for M10, M12, M14 and M22 | changed head height | the fine thread has been transferred to ISO 8673

Surface (VZD): galvanized, thick-film passivated, min. 5μm | corrosion resistance to DIN EN ISO 9227*: white rust 72h, red rust 144h | defined coefficient of friction μ(total) = 0.12 - 0.18 for elements with a nominal tensile strength ≥ 800 MPa

*The verification of the mentioned minimum requirements is carried out according to the test conditions of DIN EN ISO 4042, galvanic coatings for fasteners. For dimensions < M5, the above values may deviate downwards.
Material version:
10
Cr(VI) Note:
Contains Cr(VI)
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel 10
Installation method:
Screw into place with tool
Surface:
zinc-plated, thick-film passivated (VZD)
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
VZD – the Cr(VI)-free alternative: Sustainable surface protection from Böllhoff
PDF
ENG
8045/17.02