DIN 917

Hexagon cap nuts

low form
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Stainless steel A4 | Installation method: Screw into place with tool | Product group: Nuts
Diameter (d)
M6
M8
M12
M16
Packaging unit (pcs.)
50
100
200
500
For further information please contact us.
DIN 917 | stainless steel | A4 | Cr(VI) - free | metric thread

All cap nuts up to M10 comply with DIN without thread groove, without recess from M12.
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Stainless steel A4
Installation method:
Screw into place with tool
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)