DIN 1587

Hexagon cap nuts

high form
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Brass | Installation method: Screw into place with tool | Product group: Nuts
Diameter (d)
M3
M4
M5
M6
M8
M10
M12
M14
M16
M20
M24
Packaging unit (pcs.)
25
50
200
500
1000
For further information please contact us.
DIN 1587 | brass | Cr(VI) - free | metric thread
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Brass
Installation method:
Screw into place with tool
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Brass
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024