B 196

ZAHN self-locking nuts

Flange/washer: with flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M5
M6
M8
M10
M12
M16
Packaging unit (pcs.)
100
200
500
For further information please contact us.
Böllhoff standard 196 | Steel | Strength class 8, from M12 strength class 10 | zinc-plated | Cr (VI) - free | metric thread

The ZAHN self-locking nuts are mechanical locking devices that reliably prevent the connection from loosening automatically. The locking effect is achieved by locking teeth that penetrate the contact surface with the entire depth of the tooth when tightening. The material to be screwed into must have a lower hardness than the nut. If the screw connection is loosened again, damage to the surface of the support material can be expected. If surface damage is to be avoided, we recommend the use of the RIPP LOCK® self-locking nuts

Advantages:
• Reliable screw locking without additional elements
• Enlarged bearing surface makes washers and spring washers superfluous
• Reduced setting values of the nut
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel
Installation method:
Screw into place with tool
Surface:
zinc-plated
Application:
Joining by bolt, joining by screw
Product type:
with locking element
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
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02