DIN 7967

Self-locking nuts

Flange/washer: without flange | Thread type: For metrical screw | Force application: Hexagon head | Material: Spring steel | Installation method: Assembly by hand | Surface: bright | Product group: Nuts
Diameter (d)
M10
Packaging unit (pcs.)
1000
For further information please contact us.
Standard has been withdrawn without replacement
DIN 7967 | steel | spring steel | bright | Cr(VI) - free | for metrical screw

Note: Norm has been withdrawn without replacement
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
For metrical screw
Force application:
Hexagon head
Material:
Spring steel
Installation method:
Assembly by hand
Surface:
bright
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Spring steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)