DIN 6926
similar to EN 1663

Hexagon nuts

with flange and clamp | non-metallic insert
Flange/washer: with flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel 8 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M5
M6
M8
M10
M12
M14
M16
M20
Packaging unit (pcs.)
50
100
250
500
1000
For further information please contact us.
similar to EN 1663
DIN 6926 | steel | 8 | zinc-plated | Cr(VI) - free | metric thread

Note:The hexagon nuts with flange and clamping part are self-locking nuts with plastic insert. The flange increases the contact area and protects the component surface. A ring-shaped polyamide clamp is permanently attached to one of the two end faces and cannot be accidentally forgotten. The plastic insert has a reliable clamping effect when fastening the nut. Multiple use of the hexagon nut is not intended.
<
advantages:
- Protects the component surface without washers or spring washers
• Reliable securing through clamping effect of the polyamide insert
• Permanently integrated clamping part
• accidental forgetting impossible
Material version:
8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel 8
Installation method:
Screw into place with tool
Surface:
zinc-plated
Application:
Joining by bolt, joining by stud
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)