DIN 6924
similar to ISO 7040

Hexagon nuts

self-locking | with clamping part | non-metallic insert
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel 8 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M4
M5
M6
M8
M10
M12
M16
M30
Packaging unit (pcs.)
50
200
250
500
1000
For further information please contact us.
similar to ISO 7040
DIN 6924 | steel | 8 | zinc-plated | Cr(VI) - free | metric thread

Note: The hexagon nuts with clamping part are self-locking nuts with plastic insert. A ring-shaped polyamide clamp is permanently attached to one of the two end faces and cannot be accidentally forgotten. The plastic insert has a reliable clamping effect when fastening the nut. The multiple use of the hexagon nut is not intended
<
advantages:
• Reliable securing through clamping effect of the polyamide insert
• Permanently integrated clamping part
• inadvertent forgetting impossible
Material version:
8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel 8
Installation method:
Screw into place with tool
Surface:
zinc-plated
Application:
Joining by bolt, joining by stud
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)