DIN 986

Hexagon cap nuts

self-locking | with clamping part | non-metallic insert
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel 8 | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M4
M5
M6
M8
M10
M12
M16
Packaging unit (pcs.)
100
250
500
1000
For further information please contact us.
DIN 986 | Steel | 8 | zinc plated | Cr (VI) - free | metric thread

The hexagon cap nuts with clamping part are self-locking cap nuts with plastic insert. An ring-shaped clamping part made of polyamide is firmly attached to the front surface and cannot be accidentally forgotten. The plastic insert has a reliable clamping effect when attached. The multiple use of the cap nut is not intended.

advantages:
• Reliable securing by clamping action of the polyamide insert
• Firmly integrated clamping part - accidental forgetting impossible
Material version:
8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel 8
Installation method:
Assembly by hand
Surface:
zinc-plated
Application:
Joining by bolt, joining by stud
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)