Menu
Only for professionals

DIN 934  similar to ISO 4032

Hexagon nuts
Material: Steel 8 | Surface: zinc-plated

Description

Read on Hide
similar to ISO 4032 | DIN standard has been withdrawn
Item no.: 9348VZ10
DIN 934 | steel | 8 | zinc-plated | Cr(VI)-free | metric thread

Note: For nuts of this standard <= M4 only the test forces of property class 6 can be guaranteed.
Similar to ISO 4032 | DIN-standard has been withdrawn | changed spanner widths for M10, M12, M14 and M22.

Diameter: M10

technical details

Read on Hide
Cr(VI) Note Cr(VI)-free
da max. 10,8
da min. 10
Diameter (d) M 10
dw min. 15,3
e min. 18,9
Flange/washer without flange
Force application Hexagon head
Installation method Screw into place with tool
m max. 8
m min. 7,64
Material Steel
Material version 8
Pitch (P) 1,5
Risk hydrogen embrittlement
RoHs conformal
s max. 17
s min. 16,73
Surface zinc-plated
Thread type Metric thread
Tool size SW 17

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Data sheet: Technical information and dimensions of the product English 07/2021 128.58 KB / PDF
Fastening and assembly technology: Products and services English 1180/21-V1-EN 8.79 MB / PDF
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners English 1622/15.02 894.98 KB / PDF

This might also be of interest to you

Contact

General questions:
Phone: +40 259 433 756
Telefax: +40 259 433 757
E-mail:

You come from another country? Here you can find further contact persons.